AV-B30-10K243-70
Monitor Mount, Tilt & Swivel, Wall Mount, Aluminum Alloy, Silver
| Max Display Load | 14.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Paint |
| Color/Appearance | Silver |
| Display Motion | Tilt & Swivel |
| Mounting Style | Wall Mount, Front Fastened |
| Series | AV-B30 |
| Class | AV - Adjustable Monitor Mounts (B Series) |
The B Series offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required. Operating efforts can be manually adjusted using the included tools to tighten or loosen the joints.