AH-2E-2020A2-70
Articulating Constant Torque Hinge, 20in.lb Torque, Aluminum Alloy, Silver
| Function | Positioning |
|---|---|
| Forward Torque (Nm) | 2.00 |
| Torque Type | Asymmetric |
Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review