AH-2E-1212A2-24
Articulating Constant Torque Hinge, 1.0N⋅m Torque, Stainless Steel, Bright
| Function | Positioning |
|---|---|
| Material | Stainless Steel |
| Finish | Passivated |
| Color/Appearance | Bright |
| Forward Torque (Nm) | 1.00 |
| Reverse Torque (Nm) | 1.00 |
| Torque Type | Symmetric |
| Installation | Screw Mount |
| Series | Bifold |
| Size Series | Medium Size |
| Class | AH - Articulating Hinges |
A new solution to an age-old problem. Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review