AH-2E-1200A2-24

Articulating Constant Torque Hinge, Free-Swinging, Stainless Steel, Bright

Request a Quote
Specifications
Function Positioning
Material Stainless Steel
Finish Passivated
Color/Appearance Bright
Torque Type None
Installation Screw Mount
Series Bifold
Size Series Medium Size
Class AH - Articulating Hinges

A new solution to an age-old problem. Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.

Write Your Own Review
You're reviewing:Articulating Constant Torque Hinge, Free-Swinging, Stainless Steel, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.