AC-M1-42-8
Actuator, Key Locking, Large Size, 316 Stainless Steel, Electropolished, Bright
Material | 316 Stainless Steel |
---|---|
Finish | Electropolished |
Access Restriction | Key Locking |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 9.00 |
Size Series | Large Size |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
Write Your Own Review