AC-EM-102-5022

Electronic Actuator, 5 Volt, Stripped and Tinned, IP67, Extend and Hold

Request a Quote
Specifications
Access Restriction Electronic Access
Sealed Yes
Mounting Style Screw Mount
Actuator Type Extend and Release
Voltage 5 V
Connector Options No Connector
Packaging Individually Packaged
Compliance Specification IP 67
Class AC-EM - Electronic Actuators

Southco Electronic Actuators simplify the upgrade from mechanical to electronic access control. Electronic Actuators offer an economical option for achieving electronic actuation of Southco’s R4 Rotary Latch series and other mechanical latches.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Electronic Actuator, 5 Volt, Stripped and Tinned, IP67, Extend and Hold