AC-EM-100-1042-1
12 Volt, 6 Pin Connector, IP67, Extend and Release, Bulk Packaged
Access Restriction | Electronic Access |
---|---|
Sealed | Yes |
Mounting Style | Screw Mount |
Actuator Type | Extend and Release |
Voltage | 12 V |
Connector Options | 6 Pin Connector |
Packaging | Bulk Packaged |
Compliance Specification | IP 67 |
Class | AC-EM - Electronic Actuators |
Southco Electronic Actuators simplify the upgrade from mechanical to electronic access control. Electronic Actuators offer an economical option for achieving electronic actuation of Southco’s R4 Rotary Latch series and other mechanical latches.
Write Your Own Review