AC-EM-100-1021
Electronic Actuator, No Switch, 12 volt, No Connecter, Individually packaged
Access Restriction | Electronic Access |
---|---|
Mounting Style | Screw Mount |
Actuator Type | Extend and Release |
Voltage | 12 V |
Connector Options | No Connector |
Packaging | Individually Packaged |
Compliance Specification | IP 55 |
Microswitch | No Switch |
Class | AC-EM - Electronic Actuators |
Southco Electronic Actuators simplify the upgrade from mechanical to electronic access control. Electronic Actuators offer an economical option for achieving electronic actuation of Southco’s R4 Rotary Latch series and other mechanical latches.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review