AC-CAB0-6-0750-066
Rotary System Cable, Type 6, Zinc Barrel to Zinc "L"
| Actuator Fitting | Zinc Barrel |
|---|---|
| Latch End Fitting | Zinc "L" |
| Cable Length | 750 mm |
| Spring | No Spring |
| Type | Cable Type 6 |
| Class | AC - Rotary Latch Cables |
Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review