AC-20-341-50

Actuator, Single or Multi Point, With Cable Bracket, Paddle, Pull-to-open, CH 751 Key (Keys Not Included)

Request a Quote
Specifications
Access Restriction Key Locking
Locking Option CH 751 Key (Keys Not Included)
Installation With Mounting Studs
Actuator Type Paddle, Pull-to-open
Actuation Style Single or Multi Point, With Cable Bracket
Class AC - Rotary Latch Actuators

These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.