AC-20-311-50
Actuator, Single or Multi Point, With Cable Bracket, Paddle, Pull-to-open, Locking, Reversible R001 (Keys Not Included)
| Access Restriction | Key Locking |
|---|---|
| Locking Option | Locking, Reversible R001 (Keys Not Included) |
| Installation | With Mounting Studs |
| Actuator Type | Paddle, Pull-to-open |
| Actuation Style | Single or Multi Point, With Cable Bracket |
| Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.