AC-11-201-11

Actuator, Single or Multi Point, Without Cable Bracket, Flush Mount, Non-Locking, Nylon, Black

Request a Quote
Specifications
Material Nylon
Color/Appearance Black
Access Restriction No Restriction
Locking Option Non-Locking
Mounting Hole M6 Thread
Actuator Type Oval Large Handle, Flush Mount
Actuation Style Single or Multi Point, Without Cable Bracket
Class AC - Rotary Latch Actuators

These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Actuator, Single or Multi Point, Without Cable Bracket, Flush Mount, Non-Locking, Nylon, Black