AC-05-301-11

Actuator, Polypropylene, Black

Request a Quote
Specifications
Material Polypropylene
Color/Appearance Black
Southco Logo Included Yes
Installation Rivet / Screw
Noncorrosive Yes
Class AC - Rotary Latch Actuators

These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

Write Your Own Review
You're reviewing:Actuator, Polypropylene, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.