A7-10-352-20
Compression Latch, Over-Center Lever Latch, Key Locking, M5x0.8 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Black
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | Key Locking |
| Thread or Hole Type | M5 X 0.8 |
| Head Style | Key Locking |
| Handle Style | Standard Style Handle |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | A2/A7 - Over-Center Lever Latches |
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open