The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Over-Center Lever Latch, No Restriction, Non-locking, M5x0.8 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Black
A7-10-351-20
Compression Latch, Over-Center Lever Latch, No Restriction, Non-locking, M5x0.8 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Thread or Hole Type
M5 X 0.8
Handle Style
Standard Style Handle
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
A2/A7 - Over-Center Lever Latches
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
385
2024-11-18
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
264
2024-11-20
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
141
2024-11-18
abesales@askmonroe.com
1.800.453.1692
TCH Sales Incorporated
Toronto ON Canada
47
2024-11-18
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
20
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
14
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
13
2024-11-06
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
7
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Clancey Company
Overland Park KS USA
4
2024-11-20
info@clancey.com
1.800.747.7405
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-11-20
sales@astraindustrial.co.za
0027.11.918.6696
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2024-11-18
Sales@ecph.com
1.800.442.3274
CASH COMPONENTES
Sao Paulo SP Brasil
1
2024-10-23
info@cash.com.br
55.11.3974.8312
Nappco Fastener Company
San Antonio, TX USA
1
2024-11-01
southcos@nappco.com
1.800.580.2521