A7-10-301-30
Compression Latch, Over-Center Lever Latch, No Restriction, Non-locking, 10-32 Tapped Mounting Holes, Zinc Alloy, Chrome Plated, Bright
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Thread or Hole Type | 10-32 |
Handle Style | Standard Style Handle |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | A2/A7 - Over-Center Lever Latches |
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
Write Your Own Review