The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A7-10-301-20
Compression Latch, Over-Center Lever Latch, No Restriction, Non-locking, 10-32 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Thread or Hole Type
10-32
Handle Style
Standard Style Handle
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
A2/A7 - Over-Center Lever Latches
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1352
2026-03-03
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
259
2026-02-26
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
254
2026-03-02
info@hardwarespecialty.com
1.508.481.8622
Parsons Aerocessories Limited
Stoney Creek ON CANADA
236
2026-02-27
sales@parsonsaero.com
1.905.664.6203
Allegis Corporation
Minneapolis MN USA / ON CANADA
177
2026-02-20
salesmidwest@allegiscorp.com
1-866-378-7550
HTF Inc
Frederick MD USA
148
2026-02-13
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
50
2026-02-27
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2026-03-03
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
10
2026-02-06
czxia@hkais.com
86.0755.83747600
Sonal Tools Pvt Ltd
Gurgaon India
2
2026-02-13
info@sonaltools.com
+91 9311956333, +91 124-4062392"