A5-F50-LLLLA-13-77
Multi-point Rod , Offset Plate with Roller End Type
Material | Steel |
---|---|
Finish | Zinc Nickel |
Adapter Type | Compatible with H3 with Linear Actuator |
Rod Type | Offset Plate with Roller End |
Compliance Specification | GR 487 |
Class | A5 - Flat Rod Multi-Point Latching Systems |
A5 Flat Rod Multi-Point Systems offer increased strength when controlling multiple latching points from a single point of operation. When installed within an enclosure, the added latching points at the extreme edges of door panels provide increased security and strength, eliminating pry points, flexing and rattle.
Write Your Own Review