A5-99-157

Multi-point Rod , Accessory

Request a Quote
Specifications
Material Zinc Alloy
Finish Natural
Class EA - Mechanical Accessories

The cable-based Mechanical Override System provides a standard solution for remote mechanical actuation of electronic latches. In the event of electrical power loss, the system provides fully redundant access. The system comprises a mechanical override lock with corresponding AC actuator and cable bracket, a mechanical cable, and a mechanical override bracket.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Multi-point Rod , Accessory

6941388bf1db00354ac162dd7c8bc874c81cd53ccd4bde546dd46b81565b0bb3 18.222.220.80
please type in at least 2 letters...
Loading...