A5-99-136
Multi-point Rod , Accessory
| Material | Zinc Alloy |
|---|---|
| Finish | Natural |
| Accessory Type | Multi-point Actuators |
| Class | EA - Mechanical Accessories |
The cable-based Mechanical Override System provides a standard solution for remote mechanical actuation of electronic latches. In the event of electrical power loss, the system provides fully redundant access. The system comprises a mechanical override lock with corresponding AC actuator and cable bracket, a mechanical cable, and a mechanical override bracket.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review