The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A5-90-101-11
Multi-point Rod , Accessory
Specifications
Material
ABS Plastic, Acetal Copolymer, Aluminum Alloy
Finish
Black organic finish, Chrome Plated
Color/Appearance
Black/Silver
Locking Option
DIN 18254 (Lock supplied)
Mounting Style
Table Mount with Wire Cutout, Table Mount, Rear Fastened
Series
10 Series, 20 Series, 30 Series
Profile
Concealed / Internal
Rotation
Counter-clockwise 90°
Size Series
Lockable, No Cup
Accessory Type
Multi-point Actuators
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
687
2026-09-18
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
330
2026-09-03
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
314
2026-09-19
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
225
2026-09-11
info@global-dtech.com
+34 91 661 20 79
Allegis Corporation
Minneapolis MN USA / ON CANADA
147
2026-09-11
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
120
2026-09-14
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
76
2026-09-18
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
54
2026-08-25
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
40
2026-09-16
Sales@ecph.com
1.800.442.3274
IntechBJ Engineering Co., Ltd
Beijing
25
2026-09-01
info@intechbj.com
86-010-83833828
HTF Inc
Frederick MD USA
10
2026-09-08
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
9
2026-09-01
info@handy-fix.com.pl
0048221277890
Astra Industrial Innovations
Johannesburg Gauteng South Africa
3
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696
Hardware Specialty Co
Marlboro MA USA
1
2026-09-08
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-09-18
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-08-27
sales@steeves.ca
204.474.1239