The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A5-81-301-71
Multi-point Rod , Accessory
Specifications
Material
Glass Filled Nylon
Finish
Natural
Color/Appearance
Black
Actuator Type
Cylinder Lock
Rod Guide Type
Fixed
Latching Points
Single or Three - Point
Class
H3 - Swinghandle Multi-Point System
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1040
2026-04-13
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
880
2026-04-09
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
224
2026-03-16
info@handy-fix.com.pl
0048221277890
TCH Sales Incorporated
Toronto ON Canada
108
2026-04-13
info@tchweb.com
1.416.299.0089
IntechBJ Engineering Co., Ltd
Beijing
40
2026-03-18
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
23
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
10
2026-03-31
info@marek.eu
+420 541 420 811
AIS INDUSTRIAL COMPONENTS
HK
8
2026-04-02
czxia@hkais.com
86.0755.83747600
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
6
2026-04-06
sales@aerospacesw.com
623.582.2779
Appian Fasteners
Belfast Northern Ireland UK
2
2026-04-09
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-04-13
info@zinorm.de
+49 (0) 4102 677 12 0