A5-56-1000-21

Multi-point Rod , Accessory

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Class H3 - Swinghandle Multi-Point System

This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Multi-point Rod , Accessory