A5-31-480-10
Multi-point Rod , S Type
Material | Aluminum Alloy |
---|---|
Finish | Natural |
Rod Type | S |
Length | 1,219.00 |
Class | A5 - Round Rod Multi-Point Latching Systems |
As a simple, economical add-on option for many Southco single-point latches, these fixed-rod latching systems can be included in your original cabinet design or retrofit as needed. The added latching points at the extreme edges of door panels provide extra security and strength for longer doors by eliminating pry points, flexing, and rattle.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review