The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A4-99-162
Push-to-Close , Push-to-Open Latch, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Class
A4 - Pin Latch
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
200
2026-06-04
info@clancey.com
1.800.747.7405