The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close , Push-to-Open Latch Keeper, Steel, Zinc Plate, Bright chromate
A4-30-201-12
Push-to-Close , Push-to-Open Latch Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Class
A4 - Pin Latch
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
176
2024-11-22
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
76
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
DB Roberts Co.
Wilmington MA USA
31
2024-11-21
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
10
2024-11-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
6
2024-11-11
sales@zygology.com
+44 (0)1844 266020