The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close , Push-to-Open Latch, Stainless Steel, Passivated
A4-26-502-10
Push-to-Close , Push-to-Open Latch, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Class
A4 - Pin Latch
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
243
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Marek Industrial, a.s.
Brno CZ
177
2024-04-05
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
63
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
37
2024-04-25
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
21
2024-04-22
info@zinorm.de
+49 (0) 4102 677 12 0
Intech Holdings Limited
Beijing
13
2024-04-22
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
10
2024-04-15
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
6
2024-04-25
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2024-04-16
info@global-dtech.com
+34 91 661 20 79