The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A4-20-502-10
Push-to-Close , Push-to-Open Latch, Zinc Alloy, Natural, With Adhesive Pad
Specifications
Material
Zinc Alloy
Finish
Natural
Installation
Adhesive Mount
Class
A4 - Pin Latch
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
38
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2026-07-03
info@zinorm.de
+49 (0) 4102 677 12 0