The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A4-20-501-10
Push-to-Close , Push-to-Open Latch, Zinc Alloy, Natural
Specifications
Material
Zinc Alloy
Finish
Natural
Class
A4 - Pin Latch
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1138
2026-04-16
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
584
2026-03-23
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
316
2026-04-02
czxia@hkais.com
86.0755.83747600
DB Roberts Co.
Wilmington MA USA
62
2026-04-16
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
50
2026-04-01
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
25
2026-04-16
info@tchweb.com
1.416.299.0089
Astra Industrial Innovations
Johannesburg Gauteng South Africa
24
2026-04-08
sales@astraindustrial.co.za
0027.11.918.6696
IntechBJ Engineering Co., Ltd
Beijing
23
2026-03-18
info@intechbj.com
86-010-83833828
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-04-08
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-04-16
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
6
2026-03-31
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-03-25
sales@steeves.ca
204.474.1239