The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Slide Latch, Snap-in, Large Size, 2.2mm (.090 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
A3-99-122-12
Push-to-Close Slide Latch, Snap-in, Large Size, 2.2mm (.090 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
Specifications
Material
Plastic
Material Grade
ABS
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
2.20
Max Outer Panel Thickness (mm)
2.40
Grip - Minimum (mm)
6.30
Grip - Maximum (mm)
6.50
Profile
Low Profile
Size Series
Large Size
Class
A3 - Slide Latches
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
640
2024-11-26
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
448
2024-12-02
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
299
2024-12-02
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
170
2024-12-03
info@biscoind.com
1.800.323.1232
Shanghai Cico Industrial Co. Ltd
Shanghai China
20
2024-12-02
info@sh-cico.com
86-021-54900086
IntechBJ Engineering Co. Ltd
Beijing
17
2024-11-26
info@intechbj.com
86-010-83833828
IntechBJ Engineering Co Ltd
Beijing
17
2024-11-28
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2024-12-02
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
8
2024-12-02
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
7
2024-12-02
mw@mwfasteners.com
1.514.955.7781
Assembly Fasteners Inc.
Apopka FL USA
5
2024-12-02
sales@tropicfast.com
1-800-488-4777
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
1
2024-11-06
info@marek.eu
+420 541 420 811