A3-90-625-12
Push-to-Close Slide Latch, Snap-in, Minature Size, 1.6mm (.060 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
Material | Plastic |
---|---|
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 1.40 |
Max Outer Panel Thickness (mm) | 1.60 |
Grip - Minimum (mm) | 6.30 |
Grip - Maximum (mm) | 6.50 |
Profile | Low Profile |
Size Series | Miniature Size |
Class | A3 - Slide Latches |
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review