A3-80-525-12
Push-to-Close Slide Latch, Snap-in, Medium Size, 1.2mm (.050 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
| Material | Plastic |
|---|---|
| Material Grade | ABS |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Size Series | Medium Size |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | A3 - Slide Latches |
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review