The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Slide Latch, Snap-in, Small Size, 1mm (.040 in) Panel Thickness, 3mm (.120 in) Total Grip, ABS, Black
A3-70-412-25
Push-to-Close Slide Latch, Snap-in, Small Size, 1mm (.040 in) Panel Thickness, 3mm (.120 in) Total Grip, ABS, Black
Specifications
Material
Plastic
Material Grade
ABS
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.90
Max Outer Panel Thickness (mm)
1.10
Grip - Minimum (mm)
2.90
Grip - Maximum (mm)
3.10
Profile
Standard
Size Series
Small Size
Class
A3 - Slide Latches
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
4256
2024-11-12
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
408
2024-11-08
southco@all-west.com
1.206.762.1875
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
392
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
311
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
121
2024-10-25
info@intechbj.com
86-010-83833828
CASH COMPONENTES
Sao Paulo SP Brasil
99
2024-10-23
info@cash.com.br
55.11.3974.8312
Nappco Fastener Company
San Antonio, TX USA
50
2024-11-01
southcos@nappco.com
1.800.580.2521
Zygology Ltd
Oxford UK
20
2024-11-11
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
8
2024-11-07
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
3
2024-11-06
info@marek.eu
+420 541 420 811