A3-60-519-25
Push-to-Close Slide Latch, Snap-in, Small Size, 1.2mm (.050 in) Panel Thickness, 4.8mm (.190 in) Total Grip, ABS, Black
Material | Plastic |
---|---|
Material Grade | ABS |
Color/Appearance | Black |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 1.20 |
Max Outer Panel Thickness (mm) | 1.40 |
Grip - Minimum (mm) | 4.70 |
Grip - Maximum (mm) | 4.90 |
Profile | Standard |
Size Series | Small Size |
Class | A3 - Slide Latches |
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
Write Your Own Review