The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Slide Latch, Snap-in, Large Size, 2.2mm (.090 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
A3-50-925-12
Push-to-Close Slide Latch, Snap-in, Large Size, 2.2mm (.090 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
Specifications
Material
Plastic
Material Grade
ABS
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
2.20
Max Outer Panel Thickness (mm)
2.40
Grip - Minimum (mm)
6.30
Grip - Maximum (mm)
6.50
Profile
Low Profile
Size Series
Large Size
Class
A3 - Slide Latches
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
1349
2025-03-28
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
1254
2025-03-28
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
361
2025-03-28
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
248
2025-03-28
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
204
2025-03-24
sales@austinhardware.com
800-821-3520
All-West Components & Fasteners
AUBURN WA USA
70
2025-03-21
southco@all-west.com
1.206.762.1875
TCH Sales Incorporated
Toronto ON Canada
59
2025-03-29
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
46
2025-03-18
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
33
2025-03-03
czxia@hkais.com
86.0755.83747600
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
32
2025-03-27
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
19
2025-03-25
info@steeves.ca
1.204.474.1239
Shanghai Cico Industrial Co. Ltd
Shanghai China
15
2025-03-10
sales@sh-cico.com
86-021-54900086
Shanghai Actech International Co Ltd
Shanghai CHINA
10
2025-03-26
sales@shactech.com
86-21-61099378
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
4
2025-03-18
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
1
2025-03-24
info@hardwarespecialty.com
1.508.481.8622
8b55aa8baa58fe897b2bb7750e7b4507246cc13b6fb65d4c85af44f16238a4da
18.191.37.140
please type in at least 2 letters...