The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A3-40-525-12
Push-to-Close Slide Latch, Snap-in, Medium Size, 1.2mm (.050 in) Panel Thickness, 6.4mm (.250 in) Total Grip, ABS, Black
Specifications
Material
Plastic
Material Grade
ABS
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
1.10
Max Outer Panel Thickness (mm)
1.30
Grip - Minimum (mm)
6.30
Grip - Maximum (mm)
6.50
Profile
Low Profile
Size Series
Small Size
Class
A3 - Slide Latches
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
15436
2026-09-25
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
4000
2026-09-21
info@hardwarespecialty.com
1.508.481.8622
Nappco Fastener Company
San Antonio, TX USA
600
2026-09-01
southcos@nappco.com
1.800.580.2521
Appian Fasteners
Belfast Northern Ireland UK
500
2026-09-25
sales@appianfasteners.com
+44 (0) 2890 301 979
Allegis Corporation
Minneapolis MN USA / ON CANADA
304
2026-09-21
salesmidwest@allegiscorp.com
1-866-378-7550
Handy FIX
Warsaw Poland
104
2026-09-01
info@handy-fix.com.pl
0048221277890
Parsons Aerocessories Limited
Stoney Creek ON CANADA
38
2026-08-31
sales@parsonsaero.com
1.905.664.6203
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
25
2026-09-11
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
21
2026-09-26
info@tchweb.com
1.416.299.0089
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
10
2026-09-15
sales@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
9
2026-09-03
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-09-02
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
1
2026-09-14
info@biscoind.com
1.800.323.1232