The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A3-20-412-12
Push-to-Close Slide Latch, Snap-in, Small Size, 1mm (.040 in) Panel Thickness, 3mm (.120 in) Total Grip, ABS, Black
Specifications
Material
Plastic
Material Grade
ABS
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.90
Max Outer Panel Thickness (mm)
1.10
Grip - Minimum (mm)
2.90
Grip - Maximum (mm)
3.10
Profile
Standard
Size Series
Small Size
Class
A3 - Slide Latches
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
M.W. Fasteners
Montreal QC Canada
19470
2026-11-02
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
1898
2026-11-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
785
2026-11-21
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
624
2026-11-02
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
204
2026-11-21
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
143
2026-11-05
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
128
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-10-27
sales@steeves.ca
204.474.1239
IntechBJ Engineering Co., Ltd
Beijing
2
2026-11-03
info@intechbj.com
86-010-83833828
Nappco Fastener Company
San Antonio, TX USA
2
2026-11-02
southcos@nappco.com
1.800.580.2521