A2-10-501-22
Compression Latch, Over-Center Lever Latch, Pad Lockable, Yellow Vinyl Grip, 10-32 Tapped Mounting Holes, Malleable Iron, Zinc Immersion Coating
Material | Malleable Iron |
---|---|
Finish | Zinc Immersion Coating |
Color/Appearance | Silver, Yellow |
Access Restriction | Pad Lockable |
Thread or Hole Type | 10-32 |
Installation | Rivet / Screw |
Handle Style | Yellow Vinyl Grip |
Class | A2/A7 - Over-Center Lever Latches |
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review