The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A2-10-501-10
Compression Latch, Over-Center Lever Latch, Pad Lockable, Standard Style Handle, Malleable Iron, Zinc Immersion Coating
Specifications
Material
Malleable Iron
Finish
Zinc Immersion Coating
Color/Appearance
Silver
Access Restriction
Pad Lockable
Thread or Hole Type
Thru Hole
Grip Type
Fixed
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Handle Style
Standard Style Handle
Class
A2/A7 - Over-Center Lever Latches
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
379
2026-02-20
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
186
2026-02-18
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
100
2026-03-02
info@hardwarespecialty.com
1.508.481.8622
Parsons Aerocessories Limited
Stoney Creek ON CANADA
43
2026-02-27
sales@parsonsaero.com
1.905.664.6203
Clancey Company
Overland Park KS USA
10
2026-02-27
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2026-03-03
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-02-10
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
2
2026-02-06
czxia@hkais.com
86.0755.83747600
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2026-02-27
sales@astraindustrial.co.za
0027.11.918.6696