The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch, Medium Size, Without Keeper, Stainless Steel, Passivated, Without vinyl grip
A1-11-502-40
Over-center Draw Latch, Medium Size, Without Keeper, Stainless Steel, Passivated, Without vinyl grip
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Series
500 Series
Class
A1 - Adjustable Series Draw Latches
Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
405
2025-11-20
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
13
2025-12-02
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
13
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
9
2025-11-13
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
6
2025-12-02
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
3
2025-11-07
sales@dbroberts.com
1.800.773.5388
Chengdu Chilli
Chengdu, Sichuan Province, China
3
2025-12-05
info@chilli.com.cn
86.028.85144919
Dean Lewis Associates
Hayward CA
1
2025-12-04
sales@deanlewisassociates.com
510-785-9650