The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Medium Size, Concealed Keeper (button style), Steel, Zinc Plate, Bright chromate
97-57-105-11
Over-center Draw Latch Medium Size, Concealed Keeper (button style), Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Keeper Style
Concealed Keeper (button style)
Size Series
Medium Size, 50 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2163
2025-03-26
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1002
2025-03-26
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
359
2025-03-26
sales@dbroberts.com
1.800.773.5388
Nappco Fastener Company
Houston, TX USA
249
2025-03-03
southcoh@nappco.com
1.800.580.2521
HI-TECH FASTENERS
FREDERICK MD USA
55
2025-03-26
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
32
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
24
2025-03-25
Sales@praestmark.dk
0045 38884400
AIS INDUSTRIAL COMPONENTS
HK
10
2025-03-03
czxia@hkais.com
86.0755.83747600
M.W. Fasteners
Montreal QC Canada
3
2025-03-03
mw@mwfasteners.com
1.514.955.7781
349b919d3a26c2ffa70da668a63e72d59475a6468ff183f8eb344f7680fab6d2
18.117.85.183
please type in at least 2 letters...