97-57-104-12
Over-center Draw Latch Medium Size, Exposed Keeper (single hole mount), Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Keeper Style | Exposed Keeper (single hole mount) |
Size Series | Medium Size, 50 Series |
Type | Keeper |
Class | 97 - Over-Center Series Latches |
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
Write Your Own Review