The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Medium Size, Exposed Keeper (single hole mount), Steel, Zinc Plate, Bright chromate
97-57-104-11
Over-center Draw Latch Medium Size, Exposed Keeper (single hole mount), Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Keeper Style
Exposed Keeper (single hole mount)
Size Series
Medium Size, 50 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
M.W. Fasteners
Montreal QC Canada
490
2025-03-03
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
50
2025-03-24
info@hardwarespecialty.com
1.508.481.8622
Praestmark A/S
Vedbaek / Denmark
47
2025-03-25
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
25
2025-03-26
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
10
2025-03-26
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
7
2025-03-18
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
1
2025-03-26
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-03-06
info@global-dtech.com
+34 91 661 20 79
f033bec420038cd66c438840f47d6c907e919d1364c4855ad09d61899d5b14e8
18.218.79.20