The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Stainless Steel, Passivated
97-57-103-24
Over-center Draw Latch Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
142
2024-11-11
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
100
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
85
2024-11-13
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
83
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
80
2024-11-11
sales@zygology.com
+44 (0)1844 266020
All-West Components & Fasteners
AUBURN WA USA
69
2024-11-08
southco@all-west.com
1.206.762.1875
CASH COMPONENTES
Sao Paulo SP Brasil
26
2024-10-23
info@cash.com.br
55.11.3974.8312
Monroe Above Board Electronics
Garland TX USA
19
2024-11-07
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2024-11-11
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
10
2024-10-30
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
9
2024-11-06
info@marek.eu
+420 541 420 811
HI-TECH FASTENERS
FREDERICK MD USA
8
2024-11-11
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
7
2024-10-21
info@handy-fix.com.pl
0048221277890
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-10-17
info@global-dtech.com
+34 91 661 20 79