The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
97-57-103-11
Over-center Draw Latch Medium Size, Concealed Keeper (two hole mount), Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Keeper Style
Concealed Keeper (two hole mount)
Size Series
Medium Size, 50 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
566
2026-04-01
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
173
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
150
2026-04-14
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
60
2026-04-13
salesmidwest@allegiscorp.com
1-866-378-7550
Steeves Agencies Inc
Winnipeg MB CANADA
40
2026-03-25
sales@steeves.ca
204.474.1239
HTF Inc
Frederick MD USA
36
2026-04-13
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
22
2026-04-14
Sales@ecph.com
1.800.442.3274
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
20
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Marek Industrial, a.s.
Brno CZ
14
2026-03-31
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2026-04-14
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
Houston, TX USA
11
2026-04-02
southcoh@nappco.com
1.800.580.2521
IntechBJ Engineering Co., Ltd
Beijing
7
2026-03-18
info@intechbj.com
86-010-83833828
DB Roberts Co.
Wilmington MA USA
3
2026-04-14
sales@dbroberts.com
1.800.773.5388