The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
97-57-102-24
Over-center Draw Latch Medium Size, Exposed Keeper (single hole with locating lug), Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Keeper Style
Exposed Keeper (single hole with locating lug)
Size Series
Medium Size, 50 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
1282
2026-08-03
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
777
2026-08-13
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
358
2026-08-13
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
44
2026-08-14
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
27
2026-08-07
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
25
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-08-13
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
10
2026-08-10
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
5
2026-08-03
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
2
2026-08-10
info@marek.eu
+420 541 420 811