The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Small Size, Exposed Keeper (single hole mount), Stainless Steel, Passivated
97-37-104-24
Over-center Draw Latch Small Size, Exposed Keeper (single hole mount), Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Keeper Style
Exposed Keeper (single hole mount)
Size Series
Small Size, 30 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
50
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Assembly Fasteners Inc.
Apopka FL USA
40
2024-04-25
sales@tropicfast.com
1-800-488-4777
HI-TECH FASTENERS
FREDERICK MD USA
12
2024-04-25
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
12
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
8
2024-04-25
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
6
2024-04-22
info@biotek.hu
+36-1-434-29-00
Hardware Specialty Co
Marlboro MA USA
5
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2024-04-25
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
2
2024-04-25
sales@dbroberts.com
1.800.773.5388