The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Small Size, Exposed Keeper (single hole with locating lug), Stainless Steel, Passivated
97-37-102-24
Over-center Draw Latch Small Size, Exposed Keeper (single hole with locating lug), Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Keeper Style
Exposed Keeper (single hole with locating lug)
Size Series
Small Size, 30 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
4422
2025-11-20
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
1398
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
584
2025-12-04
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
177
2025-12-05
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
15
2025-11-07
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
9
2025-11-13
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
8
2025-12-02
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
7
2025-11-18
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2025-11-17
info@global-dtech.com
+34 91 661 20 79
Parsons Aerocessories Limited
Stoney Creek ON CANADA
3
2025-11-27
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2025-11-18
info@zinorm.de
+49 (0) 4102 677 12 0