The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
97-30-160-11
Over-center Draw Latch Small Size, Handle Tab Up, No Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size, 30 Series
Lever Style
Tab Up
Type
Latch
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
1622
2026-04-15
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
595
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
HTF Inc
Frederick MD USA
464
2026-04-13
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
175
2026-04-14
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
55
2026-04-14
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
29
2026-04-14
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
14
2026-03-31
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
10
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Praestmark A/S
Vedbaek / Denmark
10
2026-03-16
Sales@praestmark.dk
0045 38884400
Astra Industrial Innovations
Johannesburg Gauteng South Africa
3
2026-04-08
sales@astraindustrial.co.za
0027.11.918.6696
AIS INDUSTRIAL COMPONENTS
HK
2
2026-04-02
czxia@hkais.com
86.0755.83747600
Nappco Fastener Company
Houston, TX USA
1
2026-04-02
southcoh@nappco.com
1.800.580.2521