96-721
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, PC/ABS Blend, Chrome Plated
| Material | PC/ABS Blend |
|---|---|
| Finish | Chrome Plated |
| Mounting Style | Concealed Mount |
| Series | 300 Series |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Hinge Style | In-line Knuckle Style |
| Class | 96 - Removable Lift-Off Hinges |
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.